5305/5310 - 5000 Series Heavy Duty Horizontal Hold Down Clamps

Model: 5305-R

Category: Horizontal Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These low profile heavy duty feature robust contruction for extended life and durability. Solid clamping bars may be modified to suit your application. Three sizes with multiple mounting options as well as Toggle Lock Plus for added safety (-R versions).

  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Configuration
Handle Position
Maxmum Holding Capacity (N) 2,670
Maximum Holding Capacity (lbsf) 600
Opening Angle (deg) 90
Height Under Clamp Arm (mm) 20.6
Height Under Clamp Arm (in) 0.810
Clamp Bar Opening (+10°) (degrees) 90
Handle Opening (+10°) 69
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style Solid Bar
Handle Horizonal
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 0.49
Weight (lb) 1.08
Product Series Description Horizontal Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question