533 - Vertical Hold-Down Toggle Locking Clamp, Heavy-Dut

Model: 533-L

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This series of models are extremely robust, heavy-duty clamping tasks are easily fulfilled and rough handling is not a problem for this series. The heavy-duty vertical clamps are therefore especially suitable for welding and milling applications and more.

  • Hardened steel bushings and pivot pins
  • Large bar guides for greater lateral support
  • Solid bar clamp arm may be modified to suit application requirements
Configuration
Position
Maxmum Holding Capacity (N) 7,000
Maximum Holding Capacity (lbsf) 1,500
Clamp Arm Length (mm) 65.0
Clamp Arm Length (in) 2.560
Height Under Clamp Arm (mm) 47.2
Height Under Clamp Arm (in) 1.860
Clamp Bar Opening (+10°) (degrees) 120
Handle Opening (+10°) 90
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Flange
Clamp Arm Style Long Solid Bar
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 1.00
Weight (lb) 2.20
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question