558 - Vertical Hold-Down Toggle Locking Clamp

Model: 558

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for tough, heavy duty workholding

  • Forged alloy steel handle and links for rugged service
  • Hardened steel pins and bushings
  • Solid bar clamp arm may be modified to suit application requirements
  • Bar opens 192 degrees to clear work area
Configuration
Position
Maxmum Holding Capacity (N) 11,100
Maximum Holding Capacity (lbsf) 2,500
Clamp Arm Length (mm) 124.7
Clamp Arm Length (in) 4.910
Height Under Clamp Arm (mm) 96.3
Height Under Clamp Arm (in) 3.790
Clamp Bar Opening (+10°) (degrees) 192
Handle Opening (+10°) 64
Available Yes
Standard Material Forged alloy steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style Solid Bar
Handle Vertical
Service Environment Normal
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Poor/Low
Application - Machining Fair/Medium
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 2.24
Weight (lb) 4.94
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question