56H40-2…C / 6

Model: 56H40-2…C / 6

Category: Manual Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Application: Accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process, the pins retract and the workpiece is easily removed from the jig.

  • Compact, lightweight design
  • Highly accurate positioning due to twin piston rod guides
  • Lateral and front-facing mounting areas
Shear Force (N) 200
Shear Force (lb) 45
Stroke (mm) 60.0
Stroke (in) 3.500
Deviation (mm) 0.12
Deviation (in) 0.007
Product Series Description Modular Hand Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question