578 - Vertical Hold-Down Toggle Locking Clamp

Model: 578

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for tough, heavy duty workholding

  • Large bar guides for greater lateral support
  • Hardened steel bushings and pins for long life
  • Replaceable pins
  • Forged hold down bar can be cut, machined, or welded
  • Bar opens 199 degrees to clear work area
Configuration
Position
Maxmum Holding Capacity (N) 17,800
Maximum Holding Capacity (lbsf) 4,000
Clamp Arm Length (mm) 117.1
Clamp Arm Length (in) 4.610
Height Under Clamp Arm (mm) 70.9
Height Under Clamp Arm (in) 2.790
Clamp Bar Opening (+10°) (degrees) 199
Handle Opening (+10°) 129
Available Yes
Standard Material Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style Solid Bar
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 4.14
Weight (lb) 9.13
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question