5905/5910/5915 - 5000 Series Heavy Duty Vertical Handle Hold Down Clamps

Model: 5910-B

Category: Vertical Hold-Down Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

These heavy duty hold down clamps feature robust contruction that provides extended life and durability. Solid clamping bars may be modified to suit application requirements. Three sizes to choose from with multiple mounting options.

  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Configuration
Lever Position
Maxmum Holding Capacity (N) 7,120
Maximum Holding Capacity (lbsf) 1,600
Opening Angle (deg) 132
Height Under Clamp Arm (mm) 44.5
Height Under Clamp Arm (in) 1.750
Clamp Bar Opening (+10°) (degrees) 132
Handle Opening (+10°) 71
Available Yes
Standard Material High-Strength Forged Steel
Toggle Lock Plus No
Accomodates Workpiece Variation No
Base Mounting Style Straight
Clamp Arm Style Solid Bar
Handle Vertical
Service Environment Harsh/Dirty
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Heavy Duty
Weight (kg) 1.20
Weight (lb) 2.65
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question