6001 - Straight Line Action Clamp

Model: 6001

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Heavier duty version of model 601 with 50% more holding capacity while keeping the same envelope as the 601. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane.

  • Base can be side mounted
  • 50% more holding capacity than model 601.
  • Mounting pattern interchangeable with model 601
Configuration
Lever Position
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 670
Maximum Holding Capacity (lbsf) 150
Plunger Travel (mm) 16.0
Plunger Travel (in) 0.630
Plunger Height (mm) 12.7
Plunger Height (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14:1/25:1
Plunger Thread #8-32
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 105203
Spindle Included? No
Preferred Market NA/SA
Product Type Standard
Weight (kg) 0.05
Weight (lb) 0.11
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question