6001-SS - Straight Line Action Clamp

Model: 6001-SS

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Heavier duty version of model 601 with 50% more holding capacity while keeping the same envelope as the 601. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane. Now available with #

  • Stainless Steel
  • Base can be side mounted
  • #8-32 thread
  • 50% more holding capacity than model 601.
  • Mounting pattern interchangeable with model 601
Configuration
Lever Position
Maxmum Holding Capacity (N) 670
Maximum Holding Capacity (lbsf) 150
Plunger Travel (mm) 16.0
Plunger Travel (in) 0.630
Plunger Height (mm) 12.7
Plunger Height (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14:1/25:1
Plunger Travel (mm) 16.0
Plunger Thread #8-32
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 205943
Spindle Included? Yes
Preferred Market NA/SA
Product Type Standard
Weight (kg) 0.05
Weight (lb) 0.11
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question