6004 - Straight Line Action Clamp

Model: 6004

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Our newest through-hole mounted straight line clamp. Has 50% greater capacity than model 604.

  • Solid body
  • Locks in both extended and retracted position
  • Available in metric and inch threads
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 450
Plunger Travel (mm) 38.1
Plunger Travel (in) 1.500
Plunger Height (mm) 11.2
Plunger Height (in) 0.440
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14.4:1
Plunger Travel (mm) 38.0
Plunger Thread 5/16-18
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 207203
Spindle Included? No
Preferred Market NA/SA
Mounting Nut (Supplied) 606104
Product Type Threaded Body
Weight (kg) 0.37
Weight (lb) 0.82
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question