6004 - Straight Line Action Clamp

Model: 6004-MM

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Our newest through-hole mounted straight line clamp. Has 50% greater capacity than model 604.

  • Solid body
  • Locks in both extended and retracted position
  • Available in metric and inch threads
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 450
Plunger Travel (mm) 38.1
Plunger Travel (in) 1.500
Plunger Height (mm) 11.2
Plunger Height (in) 0.440
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14.4:1
Plunger Travel (mm) 38.0
Plunger Thread M8
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 207203-M
Spindle Included? No
Preferred Market Global
Mounting Nut (Supplied) 606104-M
Product Type Threaded Body
Weight (kg) 0.37
Weight (lb) 0.82
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question