601 - Straight Line Action Clamp

Model: 601-M

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Smallest of our straight line clamps

  • Compact design
  • Spindle not supplied
Configuration
Lever Position
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 440
Maximum Holding Capacity (lbsf) 100
Plunger Travel (mm) 16.0
Plunger Travel (in) 0.630
Plunger Height (mm) 12.7
Plunger Height (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14:1/25:1
Plunger Thread M4
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 205208-M
Spindle Included? No
Preferred Market Global
Product Type Standard
Weight (kg) 0.04
Weight (lb) 0.09
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question