601-SS - Straight Line Action Clamp

Model: 601-OSS

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Smallest of our straight line clamps

  • Stainless steel
  • Compact design
  • Spindle not supplied
  • 1/4-20 external plunger thread
Configuration
Lever Position
Maxmum Holding Capacity (N) 440
Maximum Holding Capacity (lbsf) 100
Plunger Travel (mm) 16.0
Plunger Travel (in) 0.630
Plunger Height (mm) 12.7
Plunger Height (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 14:1/25:1
Plunger Travel (mm) 16.0
Plunger Thread 1/4-20
Available Upon Request
Standard Material Stainless Steel
Toggle Lock Plus No
Plunger External Thread
Spindle Included? No
Preferred Market Global
Product Type Standard
Weight (kg) 0.04
Weight (lb) 0.09
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question