6015 - Straight Line Action Clamp

Model: 6015-MR

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Smallest machined cast base plunger clamp

  • Smallestsolid base straight line action clamp
  • Compact design with high capacity
Configuration
Lever Position
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 2,500
Maximum Holding Capacity (lbsf) 560
Plunger Travel (mm) 17.8
Plunger Travel (in) 0.700
Plunger Height (mm) 12.7
Plunger Height (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Plunger Thread M6
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 205203-M
Spindle Included? No
Preferred Market Global
Product Type Standard
Weight (kg) 0.15
Weight (lb) 0.33
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question