6015-SS - Straight Line Action Clamp

Model: 6015-SS

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Smallest machined cast base plunger clamp. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane. Now available with 1/4-20 UNC thread (model 6015-SS).

  • Smallestsolid base straight line action clamp
  • Compact design with high capacity
  • Stainlesssteel
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,800
Maximum Holding Capacity (lbsf) 560
Plunger Travel (mm) 17.8
Plunger Travel (in) 0.700
Plunger Height (mm) 12.7
Plunger Height (in) 0.500
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Plunger Travel (mm) 17.8
Plunger Thread 1/4-20
Available Yes
Standard Material Stainless Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 202943
Spindle Included? Yes
Preferred Market NA/SA
Product Type Standard
Weight (kg) 0.15
Weight (lb) 0.33
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question