604 - Straight Line Action Clamp

Model: 604

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Through-hole mounted straight line action clamp

  • Versatile and compact
  • Locks in both extended and retracted position
  • Ergonomic handle grip supplied
Configuration
Lever Position
Maxmum Holding Capacity (N) 1,330
Maximum Holding Capacity (lbsf) 300
Plunger Travel (mm) 38.1
Plunger Travel (in) 1.500
Plunger Height (mm) 11.2
Plunger Height (in) 0.440
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Plunger Travel (mm) 38.0
Plunger Thread 5/16-18
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 606104
Spindle Included? No
Preferred Market NA/SA
Mounting Nut (Supplied) 606104
Product Type Threaded Body
Weight (kg) 0.20
Weight (lb) 0.44
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question