606 - Straight Line Action Clamp

Model: 606

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Handle can be pivoted 125 degrees for greater operational flexibility

  • Handle and linkage swivel 125° for mounting flexibility
  • Locks in the extended position only
  • Narrow base for tight spaces
Configuration
Lever Position
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 200
Maximum Holding Capacity (lbsf) 450
Plunger Travel (mm) 39.9
Plunger Travel (in) 1.570
Plunger Height (mm) 22.4
Plunger Height (in) 0.880
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 33:1
Plunger Thread 5/16-18
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Narrow Flange
Plunger Round
Spindle (Recommended) 207203
Spindle Included? No
Product Type Standard
Weight (kg) 0.37
Weight (lb) 0.82
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question