614 - Straight Line Action Clamp

Model: 614-M

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

In all applications in which highly precise clamping is required with holding forces of up to 5.000 N. For example assembling, drilling, testing, positioning, locking of containers and other processing operations.

  • Precision model hardened and polished push rod is designed for anti-rotation under torsional loads
  • Locks in both extended and retracted position, internal locking in extended direction
Configuration
Lever Position
Maxmum Holding Capacity (N) 5,000
Maximum Holding Capacity (lbsf) 1,200
Plunger Travel (mm) 31.8
Plunger Travel (in) 1.250
Plunger Height (mm) 17.5
Plunger Height (in) 0.690
Plunger Thread M8
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Preferred Market Global
Mounting Nut (Supplied) 614-1-10
Product Type Standard
Weight (kg) 0.82
Weight (lb) 1.81
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question