620 - Straight Line Action Clamp

Model: 620

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This model works with a reverse action. The plunger moves forward when the handle moves downward

  • Locks only in the extended position
  • Reverse handle action – plunger locks into extended position as the handle is moved downward
Configuration
Lever Position
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 2,670
Maximum Holding Capacity (lbsf) 600
Plunger Travel (mm) 28.2
Plunger Travel (in) 1.110
Plunger Height (mm) 43.2
Plunger Height (in) 1.700
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Plunger Thread 3/8-16
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 210203
Spindle Included? No
Preferred Market NA/SA
Product Type Standard
Weight (kg) 0.68
Weight (lb) 1.50
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question