624 - Straight Line Action Clamp

Model: 624-MM

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Through-hole mounted straight line action clamp

  • Versatile and compact
  • Locks in both extended and retracted position
  • Ergonomic handle grip supplied
Configuration
Lever Position
Maxmum Holding Capacity (N) 3,110
Maximum Holding Capacity (lbsf) 700
Plunger Travel (mm) 66.8
Plunger Travel (in) 2.630
Plunger Height (mm) 20.6
Plunger Height (in) 0.810
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Plunger Travel (mm) 66.0
Plunger Thread M10
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Spindle (Recommended) 624105-M
Spindle Included? No
Preferred Market Global
Mounting Nut (Supplied) 624105-M
Product Type Threaded Body
Weight (kg) 0.74
Weight (lb) 1.63
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question