640 - Straight Line Action Clamp

Model: 640-MR

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for heavy duty service. Offers our longest stroke plunger travel (4-in)

  • For heavy-duty push/pull clamping
  • Longest stroke for DESTACO straight line action clamps
  • Locks in both extended and retracted position
  • With Toggle Lock Plus
Configuration
Lever Position
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 33,400
Maximum Holding Capacity (lbsf) 7,500
Plunger Travel (mm) 101.6
Plunger Travel (in) 4.000
Plunger Height (mm) 31.8
Plunger Height (in) 1.250
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Plunger Thread M12
Available Yes
Standard Material Steel
Toggle Lock Plus Yes
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 220203-M
Spindle Included? No
Preferred Market Global
Product Type Standard
Weight (kg) 3.08
Weight (lb) 6.79
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question