650 - Straight Line Action Clamp

Model: 650

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Largest holding capacity of the straight line action series

  • For heavy-duty push/pull clamping
  • Longest stroke for DESTACO straight line action clamps
  • Locks in both extended and retracted position
  • Forged steel base and handle
Configuration
Lever Position
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 71,000
Maximum Holding Capacity (lbsf) 16,000
Plunger Travel (mm) 76.2
Plunger Travel (in) 3.000
Plunger Height (mm) 57.2
Plunger Height (in) 2.250
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 250203
Spindle Included? No
Product Type Standard
Weight (kg) 2.58
Weight (lb) 5.69
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question