675 - Straight Line Action Clamp

Model: 675-1MBPLS

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Precise clamp ideal for high production applications. High accurate repeatability with adjustable collet and pre-load

  • Adjustable collet-type bushing minimizes radial plunger movement
  • Plunger has a flat surface for anti rotation
  • Pre-load nut and hold-open device included
Configuration
Position
Maxmum Holding Capacity (N) 10,680
Maximum Holding Capacity (lbsf) 2,400
Plunger Travel (mm) 28.0
Plunger Travel (in) 1.100
Plunger Height (mm) 34.8
Plunger Height (in) 1.370
Plunger Travel (mm) 28.0
Plunger Thread M12
Available Yes
Standard Material Steel
Toggle Lock Plus No
Plunger Round
Preferred Market Global
Product Type Precision
Weight (kg) 1.81
Weight (lb) 3.99
Product Series Description Straight Line Action Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question