7-101 - Vertical Hold-Down Cam Action Clamp

Model: 7-101

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Cam action clamps that automatically compensate for part thickness variation

  • Cam action accommodates variable workpiece thickness
  • Heavy duty construction
  • Solid clamp arm may be modified to suit application requirements
Configuration
Position
Maxmum Holding Capacity (N) 2,110
Maximum Holding Capacity (lbsf) 475
Clamp Arm Length (mm) 79.2
Clamp Arm Length (in) 3.120
Height Under Clamp Arm (mm) 36.6
Height Under Clamp Arm (in) 1.440
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Poor/Low
Application - Machining Poor/Low
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Cam Action
Weight (kg) 0.45
Weight (lb) 1.00
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question