7-60 - Vertical Hold-Down Cam Action Clamp

Model: 7-60

Category: Vertical Hold-Down Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Cam action clamps that automatically compensate for part thickness variation

  • Cam action accommodates variable workpiece thickness
  • Heavy duty construction
  • Solid clamp arm may be modified to suit application requirements
Configuration
Position
Maxmum Holding Capacity (N) 7,120
Maximum Holding Capacity (lbsf) 1,600
Clamp Arm Length (mm) 111.3
Clamp Arm Length (in) 4.380
Height Under Clamp Arm (mm) 63.5
Height Under Clamp Arm (in) 2.500
Application - Welding Excellent/High
Application - Assembly Excellent/High
Application - Checking Fixtures Not Recommended
Application - Machining Fair/Medium
Application - Wood-Working Poor/Low
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Duty Cycle 3
Product Type Cam Action
Weight (kg) 2.27
Weight (lb) 5.00
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question