70101 - Pneumatic/Hydraulic Pressure Converter

Model: 70101-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Compressed air from the mains is converted into hydraulic high pressure by these pressure converter.

  • Conversion ratio 1:33
  • Maximum operating pressure 230 bar (3335 psi)
  • Oil quantity/stroke 16 cm3 ( 1 cu.in)
Conversion Ratio 1:33
Max. Pressure (bar) 230
Max. Pressure (PSI) 3,335
Oil Quantity/Stroke (cm3) 16.0
Oil Quantity/Stroke (cu.in.) 1
Product Type Pressure Converter, Single Acting
Product Series Description Pneumatic Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question