70104 - Pneumatic/Hydraulic Pressure Converter

Model: 70104-2

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Compressed air from the mains is converted into hydraulic high pressure by these pressure converter.

  • Conversion ratio 1:32
  • Maximum operating pressure 225 bar (3262 psi)
  • oil quantity/ stroke 64 cm3 (4 cu.in)
Conversion Ratio 1:32
Max. Pressure (bar) 320
Max. Pressure (PSI) 4,640
Oil Quantity/Stroke (cm3) 64.0
Oil Quantity/Stroke (cu.in.) 4
Product Type Pressure Converter, Single Acting
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question