7012-2 - Hydraulic Power Clamp

Model: 7012-2

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The power clamps (singel action) are used where a high clamping force is needed combined with small clamp dimensions. The cylinder body can be turned 90¡ in relation to the clamp.

Max. Clamping Force (N) 13
Max. Clamping Force (lbsf) 2,810
Max. Pressure (bar) 250
Max. Pressure (PSI) 3,625
Product Type Power clamp, double acting
Weight (kg) 3.90
Weight (lb) 8.60
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question