70130 - Air/Hydraulic Pump

Model: 70130-Y12

Category: Hydraulic Workholding

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

This air hydraulic pump can activate a higher number of clamping cylinders simultaneously due the tank volume of 1600 cm_ (97.60 cu.in)

  • Conversion ratio 1:30
  • Maximum operating pressure 210 bar (3045 psi)
  • weight 6,5 kg (14.3 lb.)
Conversion Ratio 1:100
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Max. Output Volume (l/min) 0.9
Max. Output Volume (gal/min) 0
Product Type Air Hydraulic Pump
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question