70130 - Air/Hydraulic Pump

Model: 70130-Y12-F

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This air hydraulic pump can activate a higher number of clamping cylinders simultaneously due the tank volume of 1600 cm_ (97.60 cu.in)

  • Conversion ratio 1:30
  • Maximum operating pressure 210 bar (3045 psi)
  • weight 6,5 kg (14.3 lb.)
Conversion Ratio 1:100
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Max. Output Volume (l/min) 0.9
Max. Output Volume (gal/min) 0
Product Type Air Hydraulic Pump
Product Series Description Pneumatic Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question