705 - Hydraulic Hollow Piston Cylinder - Single Action

Model: 70537-DX11

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Versatile applicable - can be used as a pushing or a pulling cylinder.

Max. Clamping Force (N) 28,000
Max. Clamping Force (lbsf) 6,294
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 9.0
Stroke (in) 0.350
Product Type Hollow piston cylinder, single acting (cylindrical)
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question