713D - Air/Hydraulic Pump - Double Action

Model: 713D36051-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These air hydraulic pumps are designed for various hydraulic applications, especially for intermittend operation. Due to optional available control valves a perfect customisation to diffent applications is possible.

Conversion Ratio 1:60
Max. Pressure (bar) 360
Max. Pressure (PSI) 5,220
Max. Output Volume (l/min) 4.8
Max. Output Volume (gal/min) 1
Product Type Air Hydraulic Pump, Double Acting
Product Series Description Pneumatic Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question