721D - Hydraulic Screw-In Cylinder - Double Action

Model: 721D40501-1

Category: Hydraulic Workholding

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

These cylinders can be used in applications where precise an rapid stroke speeds are requiered for the forward and the backstroke or when retraction forces are needed.

Max. Clamping Force (N) 43,120
Max. Clamping Force (lbsf) 9,694
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 50.0
Stroke (in) 1.970
Product Type Screw-in cylinder, double acting
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question