721E - Hydraulic Screw-In Cylinder - Single Action

Model: 721E38255-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Hydraulic srew-in cylinder are essential elements in machine and tool manufacture. They can used in clamping fixtures for positioning, clamping and gripping of workpieces.

Max. Clamping Force (N) 27,125
Max. Clamping Force (lbsf) 6,097
Max. Pressure (bar) 250
Max. Pressure (PSI) 3,625
Stroke (mm) 25.0
Stroke (in) 0.980
Product Type Screw-in cylinder, single acting
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question