722D - Hydraulic Screw-In Cylinder - Double Action

Model: 722D50992-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These cylinders are particularly suited for applications requiring frequent cycles and rapid stroke speeds. Mounting holes facilitate quick and easy installation in horizontal and vertical position

Max. Clamping Force (N) 96,250
Max. Clamping Force (lbsf) 21,637
Max. Pressure (bar) 500
Max. Pressure (PSI) 7,250
Stroke (mm) 100.0
Stroke (in) 3.940
Product Type Block cylinder, double acting
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question