723D - Hydraulic Hollow Piston Cylinder - Double Action

Model: 723D38102-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Versatile applicable - can be used as a pushing or a pulling cylinder. Mounting holes facilitate quick and easy installation.

Max. Clamping Force (N) 30,100
Max. Clamping Force (lbsf) 6,766
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 10.0
Stroke (in) 0.390
Product Type Hollow piston cylinder, double acting (block)
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question