725D - Hydraulic Short Stroke Cylinder - Double Action

Model: 725D63171-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These double action hydraulic short-stroke cylinders are primarily used for operatiing double action hydraulic punching, notching and cutting units.
Adequate mounting flanges available on request.

  • Piston diameter 35, 50, 63, 80 mm
  • Maximum stroke 15-17 mm
  • Maximum operation pressure 350 bar (5000 psi)
Max. Clamping Force (N) 109,905
Max. Clamping Force (lbsf) 24,524
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,000
Stroke (mm) 17.0
Stroke (in) 0.670
Product Type Short stroke cylinder, double acting
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question