726D - Hydraulic Swivel Clamping Cylinder

Model: 726D25221-2

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Hydraulic swivel clamping cylinders are particularly designed for applications which require high clamping forces and easy loading of workpieces in confined spaces.

  • Swivel right
  • Maximum clamping force 475, 850, 1250 daN
  • Maximum operation pressure 250 bar (3625 psi)
Max. Clamping Force (N) 4,750
Max. Clamping Force (lbsf) 1,008
Max. Pressure (bar) 250
Max. Pressure (PSI) 3,625
Product Type Swing clamp, double acting
Weight (kg) 1.85
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question