741 - Hydraulic Hollow Piston Cylinder - Double Action

Model: 7413-1

Category: Hydraulic Workholding

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Versatile applicable - can be used as a pushing or a pulling cylinder.
The hydraulic return action allows short stroke times and high retraction forces, i.e. clamping forces in the reverse stroke direction.

Max. Clamping Force (N) 63,280
Max. Clamping Force (lbsf) 14,225
Max. Pressure (bar) 350
Max. Pressure (PSI) 5,075
Stroke (mm) 24.0
Stroke (in) 0.940
Product Type Hydraulic hollow piston cylinder, double acting (cylindrical)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question