800/1200 - Pneumatic Retractor Clamp

Model: 800

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Low profile pneumatic retractor clamp. Arm moves straight forward and then pivots down to clamp workpiece.

  • Low profile and compact for mounting in tight spaces
  • Uniform clamping force throughout full stroke
  • Accommodates variable workpiece thickness
  • Single acting - air advance, spring return

How it works:

  1. Clamp arm retracts fully for loading and unloading.
  2. Clamp arm moves straight forward.
  3. Clamp arm pivots down to hold workpiece.
Configuration
Lever Position
Clamping Range (mm) 2.3
Clamping Range (in) 0.900
Arm Stroke (mm) 12.7
Arm Stroke (in) 0.500
Port Size 1/4 NPT
Application - Welding Fair/Medium
Application - Assembly Fair/Medium
Application - Machining Excellent/High
Duty Cycle Excellent/High
Product Type Pneumatic Retractor Clamps
Inlet Pressure (bar) 4.8-10.3
Inlet Pressure (PSI) 70-150
Weight (kg) 1.13
Weight (lb) 2.50
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question