8007 - Pneumatic Hold Down Clamp

Model: 8007-E

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This pneumatic clamp is designed for applications requiring higher clamping forces and longer cycle life. Built in flow control for smooth operation, magentic ring piston for position sensing. Accomodates T-slot (8EA-109-1) or round (810169) sensors.

  • Hardened pivots pins and bushings for long life
  • Solid clamping arm for may be modified to suit application requirements
  • Sensor ready
Maxmum Holding Capacity (N) 3,700
Maximum Holding Capacity (lbsf) 830
Clamp Arm Length (mm) 68.0
Clamp Arm Length (in) 2.680
Height Under Clamp Arm (mm) 35.2
Height Under Clamp Arm (in) 1.390
Port Size G-1/8
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 2700
Exerting Force (lbf) 605
Air Consumption (dm³) 0.44
Air Consumption (ft³) 0.016
Weight (kg) 1.60
Weight (lb) 3.53
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question