Standard Clamping Arms

Model: 801529

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These standard clamping arms are designed specifically for our Pneumatic Swing Clamps.

  • For standard use
  • Made from lightweight aluminum
  • Tapped for spindle accessory
Used With Model/Series 8000, 8100
Thread Size #10-32
Arm Length (mm) 56.9
Arm Length (in) 2.240
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question