802 - Pneumatic Hold Down Clamp

Model: 802-U

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 202-U. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • For light duty welding and assembly applications
  • Sensor ready for T-slot or round sensors
  • Pneumatic version of 202-U manual toggle clamp
  • Model 802-U has 1/8NPT ports
  • Model 802-UE has G-1/8 ports
  • Replacement Clamp Assembly: 802-U-LC
Configuration
Clamp Position
Maxmum Holding Capacity (N) 890
Maximum Holding Capacity (lbsf) 200
Clamp Arm Length (mm) 43.9
Clamp Arm Length (in) 1.730
Height Under Clamp Arm (mm) 27.0
Height Under Clamp Arm (in) 1.060
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Port Size 1/8 NPT
Clamp Arm Style u-bar
Spindle Included? Yes
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Poor/Low
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 2010
Exerting Force (lbf) 450
Air Consumption (dm³) 0.34
Air Consumption (ft³) 0.012
Replacement Seal Kit 802450-32-1-00
Weight (kg) 0.73
Weight (lb) 1.60
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question