8021 - Pneumatic Hold Down Clamp - Enclosed

Model: 8021-UE

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Patented enclosed linkage makes clamp ideal for dirty environments such as welding and machining. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1)

  • Enclosed clamp for dirty environments such as spot and MIG welding
  • Non-pivoting cylinder can be hard-piped into fixtures
  • Sensor ready for round or T-slot style sensors
Configuration
Lever Position
Maxmum Holding Capacity (N) 1,735
Maximum Holding Capacity (lbsf) 390
Clamp Arm Length (mm) 57.2
Clamp Arm Length (in) 2.250
Height Under Clamp Arm (mm) 39.6
Height Under Clamp Arm (in) 1.560
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Port Size G-1/8
Clamp Arm Style u-bar
Spindle Included? No
Application - Welding Excellent/High
Application - Assembly Excellent/High
Duty Cycle Excellent/High
Port G Ports
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 760
Exerting Force (lbf) 169
Air Consumption (dm³) 0.42
Air Consumption (ft³) 0.015
Replacement Seal Kit 802450-32-1-00
Weight (kg) 1.04
Weight (lb) 2.30
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question