807 - Pneumatic Hold Down Clamp

Model: 807-U

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp models 207-U and 207-S. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Sensor ready for round or T-slot sensors.
  • Built-in flow restriction eliminates need for external flow controls
  • Pneumatic version of 207 manual toggle clamp
  • Supplied with flanged washers
  • Replacement Clamp Assembly: 807-U-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 1,670
Maximum Holding Capacity (lbsf) 375
Clamp Arm Length (mm) 63.6
Clamp Arm Length (in) 2.510
Height Under Clamp Arm (mm) 35.0
Height Under Clamp Arm (in) 1.380
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Port Size 1/8 NPT
Clamp Arm Style u-bar
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Port Standard Ports
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 2573
Exerting Force (lbf) 576
Air Consumption (dm³) 0.42
Air Consumption (ft³) 0.015
Replacement Seal Kit 802450-32-1-00
Weight (kg) 0.75
Weight (lb) 1.66
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question