8071 - Pneumatic Hold Down Clamp - Enclosed

Model: 8071

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Patented enclosed linkage makes clamp ideal for dirty environments such as welding and machining. Non-pivoting pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slo

  • Enclosed clamp for dirty environments such as spot and MIG welding
  • Non-pivoting cylinder can be hard-piped into fixtures
  • Sensor ready for round or T-slot style sensors
Configuration
Clamp Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 450
Clamp Arm Length (mm) 69.0
Clamp Arm Length (in) 2.720
Height Under Clamp Arm (mm) 41.9
Height Under Clamp Arm (in) 1.650
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Port Size 1/8 NPT
Clamp Arm Style u-bar
Spindle Included? No
Application - Welding Excellent/High
Application - Assembly Excellent/High
Duty Cycle Excellent/High
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 2218
Exerting Force (lbf) 496
Air Consumption (dm³) 0.58
Air Consumption (ft³) 0.020
Replacement Seal Kit 810450-40-1-00
Weight (kg) 1.27
Weight (lb) 2.80
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question