810 - Pneumatic Hold Down Clamp

Model: 810-U

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp models 210-U and 210-S. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Sensor ready for round or T-slot sensors.
  • Built-in flow restriction eliminates need for external flow controls
  • Pneumatic version of 210 manual toggle clamp
  • Replacement Clamp Assembly: 810-U-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,670
Maximum Holding Capacity (lbsf) 600
Clamp Arm Length (mm) 90.6
Clamp Arm Length (in) 3.570
Height Under Clamp Arm (mm) 45.5
Height Under Clamp Arm (in) 1.790
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Port Size 1/8 NPT
Clamp Arm Style u-bar
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 3834
Exerting Force (lbf) 856
Air Consumption (dm³) 0.83
Air Consumption (ft³) 0.029
Replacement Seal Kit 810450-40-1-00
Weight (kg) 1.85
Weight (lb) 4.07
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question