Pneumatic Sensors - Tie Rod Mount

Model: 810153

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These sensors are design to be mounted to cylinders with tie rods. Sensors are activated by a magentic ring installed on the clamp''s cylinder.

  • All sensors feature an LED for easy set-up
  • IP 67 rated
  • Temperature range: -10°C to 60°C [14°F to 140°F]
Connector None
Function (Electric Plug) Reed
Switching Voltage 24-240V AC 50/60 HZ
Product Series Description Spare Parts Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question