Pneumatic Sensors - Tie Rod Mount

Model: 810155

Category: Light-Duty Pneumatic Toggle Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

These sensors are design to be mounted to cylinders with tie rods. Sensors are activated by a magentic ring installed on the clamp''s cylinder.

  • All sensors feature an LED for easy set-up
  • IP 67 rated
  • Temperature range: -10°C to 60°C [14°F to 140°F]
Connector None
Function (Electric Plug) PNP
Switching Voltage 6-24V DC 50/60 HZ
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question