Pneumatic Sensors - T-Slot Mount

Model: 810171

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These sensors are design to be mounted to cylinders with T-slot grooves. Sensors are activated by a magentic ring installed on the clamp''s cylinder.

  • All sensors feature an LED for easy set-up
  • IP 67 rated
  • Temperature range: -10°C to 60°C [14°F to 140°F]
Connector M8 male, 0.15m long
Function (Electric Plug) NPN
Switching Voltage 10-30V DC
Product Series Description Spare Parts Manuals
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question