812 - Pneumatic Hold Down Clamp

Model: 812-U

Category: Light-Duty Pneumatic Toggle Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 201. Has built in flow restrictors

  • Smallest of the pneumatic hold down series clamps
  • Double-acting pneumatic system required to operate
  • Pneumatic version of 201-U manual toggle clamp
  • Optional Sensors:810156 or 810156. These use 810156-1 band clamp (included with sensors) to mount sensor to cylinder. Two (2) sensors required to detect both open and closed positions
  • Replacement Clamp Assembly: 812-U-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 440
Maximum Holding Capacity (lbsf) 100
Clamp Arm Length (mm) 26.0
Clamp Arm Length (in) 1.020
Height Under Clamp Arm (mm) 17.3
Height Under Clamp Arm (in) 0.680
Cylinder Bore (mm) 19.1
Cylinder Bore (in) 0.75
Port Size M5
Clamp Arm Style u-bar
Spindle Included? Yes
Application - Welding Poor/Low
Application - Assembly Excellent/High
Duty Cycle Poor/Low
Operating Temperature -23° to 74°C (-10° to 165° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 613
Exerting Force (lbf) 136
Air Consumption (dm³) 0.09
Air Consumption (ft³) 0.003
Replacement Seal Kit 810450-40-1-00
Weight (kg) 0.21
Weight (lb) 0.46
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question